SMB Plug to MCX Plug Cable Using RG142 Coax
Product ID:
PE3W15981
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMB |
Connector Gender 1 | Plug |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | MCX |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG142B/U |
RF Cable Type | RG142 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
---|
PE4593 | RG142B/U | PE4881 | KitBOM Datasheet |
---|
SMB Plug to MCX Plug Cable Using RG142 Coax
PE3W15981 is a SMB plug to MCX plug cable using RG142 coax. This Pasternack SMB plug to MCX plug cable assembly uses a 50 Ohm SMB for connector 1 and a 50 Ohm MCX for connector 2.
Our plug SMB to plug MCX cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W15981 SMB plug to MCX plug cable assembly is constructed with RG142 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.