Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMB Plug to SMA Male Cable Assemblies

Pasternack Enterprises SMB plug to SMA male cable assembly product line is made up of 228 standard and custom designs which use Flexible, Formable or Semirigid coaxial cable. SMB plug to SMA male assemblies are assembled with 14 unique coax cable types and 5 unique SMB connectors. Our SMB plug to SMA male cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack SMB plug to SMA male cable assemblies are built with 26 unique connector and cable combinations. Customers can choose the SMB plug to SMA male cable assemblies that have any combination of the following configurations: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coax assemblies are 100% continuity tested and total RF testing and phase matching is available.


Our production facility certified to ISO 9001:2015 builds and ships SMB plug to SMA male cable assemblies the same day from the broadest, deepest inventory of microwave and RF components available. Excellent technical support and customer service are on hand to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant