We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

SMB Plug to SMB Jack Bulkhead Mount using RG316 Coax Cable 48 Inches

Product ID: PE3C9851-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications.
Connector 1 Series SMB
Connector 1 Gender Plug
Connector Angle 1 Straight
Connector 1 Impedance 50
Connector 2 Series SMB
Connector 2 Gender Jack
Connector Angle 2 Straight
Connector 2 Impedance 50
Connector 1 Body Material Bronze
Connector 1 Body Plating Copper-Tin-Zinc Alloy
RF Cable Part Number RG316/U
RF Cable Type RG316
RF Cable Impedance 50

Description