We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

SMB Plug to SMB Plug Cable Assemblies

Pasternack Enterprises SMB plug to SMB plug cable assembly product portfolio has 174 standard and custom cable assemblies which use Flexible or Formable coaxial cable. SMB plug to SMB plug assemblies are manufactured with 13 unique cable part numbers and 5 unique SMB connectors. Our SMB plug to SMB plug cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack SMB plug to SMB plug cable assemblies are manufactured with 25 unique cable and connector combinations. Customers may choose the SMB plug to SMB plug cable assemblies that have any combination of the following specifications: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coax assemblies are 100% continuity tested and full RF testing and phase matching can be specified.


Our manufacturing facility certified to ISO 9001:2015 builds and ships SMB plug to SMB plug cable assemblies the same day from the broadest, deepest inventory of RF and microwave part numbers in stock. Exceptional customer service and technical support are available to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant