SMB Plug to Trimmed Lead Cable Using RG178 Coax, LF Solder, RoHS
Product ID:
PE3C4156LF
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | SMB |
| Connector Gender 1 | Plug |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 |
| Connector Series 2 | Trimmed Lead |
| Connector Gender 2 | Sexless |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 0 |
| RF Cable Part Number | RG178B/U |
| RF Cable Type | RG178 |
| RF Cable Impedance | 50 |
Description
SMB Plug to Trimmed Lead Cable Using RG178 Coax, LF Solder, RoHS
PE3C4156LF is a SMB plug to Trimmed Lead sexless cable using RG178 coax. This Pasternack SMB plug to Trimmed Lead sexless cable assembly uses a 50 Ohm SMB for connector 1 and a Trimmed Lead for connector 2.
Our plug SMB to sexless Trimmed Lead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4156LF SMB plug to Trimmed Lead sexless cable assembly is constructed with RG178 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table