Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm SMB Positive Snap Plug Right Angle to 75 Ohm SMB Positive Snap Plug Right Angle Cable Using 95 Ohm RG180 Coax

Product ID: PE3W01021

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB Positive Snap
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2SMB Positive Snap
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG180B/U
RF Cable TypeRG180
RF Cable Impedance95 Ohm

Description

Click on the below images to access KitBOM product pages:


75 Ohm SMB Positive Snap Plug Right Angle Connector Crimp/Solder Attachment For RG180, RG19575 Ohm SMB Positive Snap Plug Right Angle Connector Crimp/Solder Attachment For RG180, RG195Data Icon
PE44446RG180B/UPE44446KitBOM Datasheet

75 Ohm SMB Positive Snap Plug Right Angle to 75 Ohm SMB Positive Snap Plug Right Angle Cable Using 95 Ohm RG180 Coax

PE3W01021 is a SMB Positive Snap plug right angle to SMB Positive Snap plug right angle cable using RG180 coax. This Pasternack SMB Positive Snap plug right angle to SMB Positive Snap plug right angle cable assembly uses a 75 Ohm SMB Positive Snap for connector 1 and a 75 Ohm SMB Positive Snap for connector 2. SMB Positive Snap right angle to SMB Positive Snap right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug SMB Positive Snap right angle to plug SMB Positive Snap right angle cable assembly uses a flexible cable type that is 95 Ohm. Pasternack PE3W01021 SMB Positive Snap plug right angle to SMB Positive Snap plug right angle cable assembly is constructed with RG180 coax.