75 Ohm SMB Positive Snap Plug to 75 Ohm SMB Positive Snap Plug Right Angle Cable Using 95 Ohm RG180 Coax with HeatShrink
Product ID:
PE3W04122/HS
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | SMB Positive Snap |
| Connector Gender 1 | Plug |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 75 Ohm |
| Connector Series 2 | SMB Positive Snap |
| Connector Gender 2 | Plug |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Right Angle |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 75 Ohm |
| RF Cable Part Number | RG180B/U |
| RF Cable Type | RG180 |
| RF Cable Impedance | 95 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE44444 | RG180B/U | PE44446 | KitBOM Datasheet |
|---|
75 Ohm SMB Positive Snap Plug to 75 Ohm SMB Positive Snap Plug Right Angle Cable Using 95 Ohm RG180 Coax with HeatShrink
PE3W04122/HS is a SMB Positive Snap plug to SMB Positive Snap plug right angle cable using RG180 coax. This Pasternack SMB Positive Snap plug to SMB Positive Snap plug right angle cable assembly uses a 75 Ohm SMB Positive Snap for connector 1 and a 75 Ohm SMB Positive Snap for connector 2. SMB Positive Snap to SMB Positive Snap right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our plug SMB Positive Snap to plug SMB Positive Snap right angle cable assembly uses a flexible cable type that is 95 Ohm. Pasternack PE3W04122/HS SMB Positive Snap plug to SMB Positive Snap plug right angle cable assembly is constructed with RG180 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table