75 Ohm SMB Positive Snap Plug Connector Crimp/Solder Attachment For RG179, RG187
Product ID:
PE44443
Pricing
| Quantity | Price |
| 1-24 | $25.49 |
| 25-49 | $24.22 |
| 50-99 | $22.94 |
| 100-249 | $21.92 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 384

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SMB Positive Snap |
| Connector Gender | Plug |
| Impedance | 75 Ohm |
| Body Style | Straight |
| Attachment Method | Crimp/Solder |
| Mount Method | None |
| Interface Type 1 | RG179 |
| Interface Type 2 | RG187 |
Description
75 Ohm SMB Positive Snap Plug Connector Crimp/Solder Attachment For RG179, RG187
PE44443 SMB Positive Snap plug coaxial connector has an interface type of RG179, RG187 and a 75 Ohm impedance. Pasternack SMB Positive Snap plug connector uses shield/contact crimp/solder as an attachment method.
The Pasternack SMB Positive Snap plug coaxial connector has a PTFE dielectric type. The Pasternack SMB Positive Snap coaxial connector has a brass body with nickel plating. This SMB Positive Snap plug coaxial RF connector is RoHS and REACH compliant.
This Pasternack plug SMB Positive Snap connector will ship the same day as purchased. Our SMB Positive Snap plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMB Positive Snap connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table