Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMC Jack Connector Solder Attachment 0.062 inch End Launch PCB, .030 inch Diameter

Product ID: PE517800

Pricing

QuantityPrice
1-4$10.59
5-9$10.38
10-24$10.17
25-99$9.95
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 49
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesSMC
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Minimum FrequencyDC
Maximum Frequency10 GHz
Interface Type 10.062 inch End Launch

Description