Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

75 Ohm SMC Jack to 50 Ohm BNC Female Adapter

Product ID: PE9235

Pricing

QuantityPrice
1-24$53.09

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 31
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Impedance 175 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Nickel

Description

75 Ohm SMC Jack to 50 Ohm BNC Female Adapter

SMC adapter PE9235 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our SMC to BNC adapter is a between series coaxial adapter design. This 75 Ohm to 50 Ohm SMC adapter is precision manufactured to RF components industry specifications.

SMC jack to BNC female adapter is one of the many RF components that ship same day as they are ordered. PE9235 jack SMC to female BNC adapter has a straight body. This Pasternack straight SMC coax adapter is a in-line RF adapter.

Our jack SMC to female BNC adapter PE9235 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This SMC to BNC radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.