In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

75 Ohm SMC Jack to 50 Ohm BNC Male Adapter

Product ID: PE9233
Product discontinued.
Search for alternative Adapters or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Impedance 175 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Nickel

Description

75 Ohm SMC Jack to 50 Ohm BNC Male Adapter

SMC adapter PE9233 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our SMC to BNC adapter is a between series coaxial adapter design. This 75 Ohm to 50 Ohm SMC adapter is precision manufactured to RF components industry specifications.

SMC jack to BNC male adapter is one of the many RF components that ship same day as they are ordered. PE9233 jack SMC to male BNC adapter has a straight body. This Pasternack straight SMC coax adapter is a in-line RF adapter.

Our jack SMC to male BNC adapter PE9233 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This SMC to BNC radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.