SMC Jack Bulkhead to Banana Plug Cable Using 53 Ohm RG55 Coax
Product ID:
PE3W20715
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | SMC |
| Connector Gender 1 | Jack |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | Bulkhead |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | Banana |
| Connector Gender 2 | Plug |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| RF Cable Part Number | RG55B/U |
| RF Cable Type | RG55 |
| RF Cable Impedance | 53 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE44047 | RG55B/U | PE4089 | KitBOM Datasheet |
|---|
SMC Jack Bulkhead to Banana Plug Cable Using 53 Ohm RG55 Coax
PE3W20715 is a SMC jack bulkhead to Banana plug cable using RG55 coax. This Pasternack SMC jack bulkhead to Banana plug cable assembly uses a 50 Ohm SMC for connector 1 and a Banana for connector 2.
Our jack SMC bulkhead to plug Banana cable assembly uses a flexible cable type that is 53 Ohm. Pasternack PE3W20715 SMC jack bulkhead to Banana plug cable assembly is constructed with RG55 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table