SMC Jack Connector Crimp/Solder Attachment for RG188-DS, RG316-DS
Product ID:
PE45156
Pricing
| Quantity | Price |
| 1-24 | $16.79 |
| 25-49 | $15.95 |
| 50-99 | $15.11 |
| 100-249 | $14.44 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 140

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SMC |
| Connector Gender | Jack |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Crimp/Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 10 GHz |
| Interface Type 1 | RG188-DS |
| Interface Type 2 | RG316-DS |
Description
SMC Jack Connector Crimp/Solder Attachment for RG188-DS, RG316-DS
PE45156 SMC jack coaxial connector has an interface type of RG188-DS, RG316-DS and a 50 Ohm impedance. Pasternack SMC jack connector uses shield/contact crimp/solder as an attachment method. Our jack SMC coaxial connector provides a minimum frequency of DC and a maximum frequency of 10 GHz.
The Pasternack SMC jack coaxial connector has a teflon dielectric type. The Pasternack SMC coaxial connector has a brass body with nickel plating. Our PE45156 SMC connector uses brass contact. This SMC jack coaxial RF connector is REACH compliant.
This Pasternack jack SMC connector will ship the same day as purchased. Our SMC jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table