SMC Jack Bulkhead Mount Connector Crimp/Solder Attachment for RG188-DS, RG316-DS, .177 inch D Hole
Product ID:
PE45157
Pricing
| Quantity | Price |
| 1-24 | $26.79 |
| 25-49 | $25.45 |
| 50-99 | $24.11 |
| 100-249 | $23.04 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 73

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SMC |
| Connector Gender | Jack |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Crimp/Solder |
| Mount Method | Bulkhead |
| Minimum Frequency | DC |
| Maximum Frequency | 10 GHz |
| Interface Type 1 | RG188-DS |
| Interface Type 2 | RG316-DS |
Description
SMC Jack Bulkhead Mount Connector Crimp/Solder Attachment for RG188-DS, RG316-DS, .177 inch D Hole
PE45157 SMC jack bulkhead coaxial connector has an interface type of RG188-DS, RG316-DS and a 50 Ohm impedance. Pasternack SMC jack bulkhead connector uses shield/contact crimp/solder as an attachment method. Our jack SMC coaxial connector provides a minimum frequency of DC and a maximum frequency of 10 GHz.
The Pasternack SMC jack bulkhead coaxial connector has a teflon dielectric type. The Pasternack SMC coaxial connector has a brass body with nickel plating. Our PE45157 SMC connector uses brass contact. This SMC jack bulkhead coaxial RF connector is REACH compliant.
This Pasternack jack SMC bulkhead connector will ship the same day as purchased. Our bulkhead SMC jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table