Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

75 Ohm SMC Jack to 75 Ohm SMC Jack Cable Using 93 Ohm RG62 Coax

Product ID: PE3W12050

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2SMC
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG62A/U
RF Cable TypeRG62
RF Cable Impedance93 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4274RG62A/UPE4274KitBOM Datasheet

75 Ohm SMC Jack to 75 Ohm SMC Jack Cable Using 93 Ohm RG62 Coax

PE3W12050 is a SMC jack to SMC jack cable using RG62 coax. This Pasternack SMC jack to SMC jack cable assembly uses a 75 Ohm SMC for connector 1 and a 75 Ohm SMC for connector 2.

Our jack SMC to jack SMC cable assembly uses a flexible cable type that is 93 Ohm. Pasternack PE3W12050 SMC jack to SMC jack cable assembly is constructed with RG62 coax.