75 Ohm SMC Jack Bulkhead to 75 Ohm SMC Plug Cable Using 95 Ohm RG180 Coax
Product ID:
PE3W09811
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMC |
Connector Gender 1 | Jack |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | Bulkhead |
Connector Impedance 1 | 75 Ohm |
Connector Series 2 | SMC |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 75 Ohm |
RF Cable Part Number | RG180B/U |
RF Cable Type | RG180 |
RF Cable Impedance | 95 Ohm |
Description
Click on the below images to access KitBOM product pages:
![](/images/product/medium/PE45205.jpg) | ![](/images/product/medium/RG180B-U.jpg) | ![](/images/product/medium/PE4158.jpg) | ![](/images/webtools/configurator/kitbom_datasheets.png) |
---|
PE45205 | RG180B/U | PE4158 | KitBOM Datasheet |
---|
75 Ohm SMC Jack Bulkhead to 75 Ohm SMC Plug Cable Using 95 Ohm RG180 Coax
PE3W09811 is a SMC jack bulkhead to SMC plug cable using RG180 coax. This Pasternack SMC jack bulkhead to SMC plug cable assembly uses a 75 Ohm SMC for connector 1 and a 75 Ohm SMC for connector 2.
Our jack SMC bulkhead to plug SMC cable assembly uses a flexible cable type that is 95 Ohm. Pasternack PE3W09811 SMC jack bulkhead to SMC plug cable assembly is constructed with RG180 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.