Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMC Jack Connector Solder Attachment 0.042 inch End Launch PCB, .020 inch x .010 inch Contact

Product ID: PE44138

Pricing

QuantityPrice
1-24$13.09
25-49$12.57
50-99$12.17
100-249$11.91
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 215
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMC
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Interface Type 1.042 inch End Launch

Description

SMC Jack Connector Solder Attachment 0.042 inch End Launch PCB, .020 inch x .010 inch Contact

PE44138 SMC jack pcb connector has an interface type of .042 inch end launch and a 50 Ohm impedance. Pasternack SMC jack connector uses shield/contact solder as an attachment method.

The Pasternack SMC jack pcb connector has a teflon dielectric type. The Pasternack SMC pcb connector has a brass body with gold plating. This SMC jack pcb RF connector is RoHS and REACH compliant.

This Pasternack jack SMC connector will ship the same day as purchased. Our SMC jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMC connector cable assemblies that will ship the same day as well.