In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMC Jack Connector Clamp/Solder Attachment For PE-SR405AL, PE-SR405FL, RG405

Product ID: PE4361
Product discontinued.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMC
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Interface Type 1PE-SR405AL
Interface Type 2PE-SR405FL
Interface Type 3RG405

Description

SMC Jack Connector Clamp/Solder Attachment For PE-SR405AL, PE-SR405FL, RG405

PE4361 SMC jack coaxial connector has an interface type of PE-SR405AL, PE-SR405FL, RG405 and a 50 Ohm impedance. Pasternack SMC jack connector uses shield/contact clamp/solder as an attachment method.

The Pasternack SMC jack coaxial connector has a PTFE dielectric type. The Pasternack SMC coaxial connector has a brass body with gold plating. This SMC jack coaxial RF connector is RoHS and REACH compliant.

This Pasternack jack SMC connector will ship the same day as purchased. Our SMC jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMC connector cable assemblies that will ship the same day as well.