SMC Jack Connector Crimp/Solder Attachment for RG174, RG316, RG188, LMR-100, PE-B100, PE-C100, 0.100 inch
Product ID:
PE4094
Pricing
| Quantity | Price |
| 1-24 | $40.69 |
| 25-49 | $38.66 |
| 50-99 | $36.62 |
| 100-249 | $34.99 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 61

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SMC |
| Connector Gender | Jack |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Crimp/Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 3 GHz |
| Interface Type 1 | RG174 |
| Interface Type 2 | RG316 |
| Interface Type 3 | RG188 |
| Interface Type 4 | LMR-100 |
| Interface Type 5 | PE-B100 |
| Interface Type 6 | PE-C100 |
| Interface Type 7 | .100 inch |
Description
SMC Jack Connector Crimp/Solder Attachment for RG174, RG316, RG188, LMR-100, PE-B100, PE-C100, 0.100 inch
PE4094 SMC jack coaxial connector has an interface type of RG174, RG316, RG188, LMR-100, PE-B100, PE-C100, .100 inch and a 50 Ohm impedance. Pasternack SMC jack connector uses shield/contact crimp/solder as an attachment method. Our jack SMC coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.
The Pasternack SMC jack coaxial connector has a PTFE dielectric type and a VSWR of 1.3. The Pasternack SMC coaxial connector has a brass body with nickel plating. Our PE4094 SMC connector uses brass contact. This SMC jack coaxial RF connector is RoHS and REACH compliant.
This Pasternack jack SMC connector will ship the same day as purchased. Our SMC jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMC connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table