SMC Jack Connector Crimp/Solder Attachment For RG178, RG196
Product ID:
PE4927
Pricing
| Quantity | Price |
| 1-24 | $43.69 |
| 25-49 | $41.51 |
| 50-99 | $39.32 |
| 100-249 | $37.57 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SMC |
| Connector Gender | Jack |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Crimp/Solder |
| Mount Method | None |
| Interface Type 1 | RG178 |
| Interface Type 2 | RG196 |
Description
SMC Jack Connector Crimp/Solder Attachment For RG178, RG196
PE4927 SMC jack coaxial connector has an interface type of RG178, RG196 and a 50 Ohm impedance. Pasternack SMC jack connector uses shield/contact crimp/solder as an attachment method.
The Pasternack SMC jack coaxial connector has a PTFE dielectric type. The Pasternack SMC coaxial connector has a brass body with nickel plating. This SMC jack coaxial RF connector is RoHS and REACH compliant.
This Pasternack jack SMC connector will ship the same day as purchased. Our SMC jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table