Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm SMC Jack Connector Clamp/Solder Attachment For RG179, RG187

Product ID: PE4929
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMC
Connector GenderJack
Impedance75 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Interface Type 1RG179
Interface Type 2RG187

Description

75 Ohm SMC Jack Connector Clamp/Solder Attachment For RG179, RG187

PE4929 SMC jack coaxial connector has an interface type of RG179, RG187 and a 75 Ohm impedance. Pasternack SMC jack connector uses shield/contact clamp/solder as an attachment method.

The Pasternack SMC jack coaxial connector has a PTFE dielectric type. The Pasternack SMC coaxial connector has a brass body with nickel plating. This SMC jack coaxial RF connector is REACH compliant.

This Pasternack jack SMC connector will ship the same day as purchased. Our SMC jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMC connector cable assemblies that will ship the same day as well.