Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

75 Ohm SMC Jack Connector Clamp/Solder Attachment For RG180, RG195

Product ID: PE4275

Pricing

QuantityPrice
1-24$19.89

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 172
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMC
Connector GenderJack
Impedance75 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Interface Type 1RG180
Interface Type 2RG195

Description

75 Ohm SMC Jack Connector Clamp/Solder Attachment For RG180, RG195

PE4275 SMC jack coaxial connector has an interface type of RG180, RG195 and a 75 Ohm impedance. Pasternack SMC jack connector uses shield/contact clamp/solder as an attachment method.

The Pasternack SMC jack coaxial connector has a PTFE dielectric type. The Pasternack SMC coaxial connector has a brass body with nickel plating. This SMC jack coaxial RF connector is RoHS and REACH compliant.

This Pasternack jack SMC connector will ship the same day as purchased. Our SMC jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMC connector cable assemblies that will ship the same day as well.