Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm SMC Jack Bulkhead Connector Clamp/Solder Attachment For RG180, RG195, .285 inch D Hole

Product ID: PE4283

Pricing

QuantityPrice
1-24$15.19
25-49$14.43
50-99$13.67
100-249$13.06
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 24
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMC
Connector GenderJack
Impedance75 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodBulkhead
Interface Type 1RG180
Interface Type 2RG195

Description

75 Ohm SMC Jack Bulkhead Connector Clamp/Solder Attachment For RG180, RG195, .285 inch D Hole

PE4283 SMC jack bulkhead coaxial connector has an interface type of RG180, RG195 and a 75 Ohm impedance. Pasternack SMC jack bulkhead connector uses shield/contact clamp/solder as an attachment method.

The Pasternack SMC jack bulkhead coaxial connector has a PTFE dielectric type. The Pasternack SMC coaxial connector has a brass body with nickel plating. This SMC jack bulkhead coaxial RF connector is REACH compliant.

This Pasternack jack SMC bulkhead connector will ship the same day as purchased. Our bulkhead SMC jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMC connector cable assemblies that will ship the same day as well.