Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

SMC Jack Bulkhead Mount Connector Solder Attachment Solder Cup Terminal, .177 inch D Hole, Rear Mount

Product ID: PE4107

Pricing

QuantityPrice
1-24$5.55

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 17
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMC
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Interface Type 1Solder Cup

Description

SMC Jack Bulkhead Mount Connector Solder Attachment Solder Cup Terminal, .177 inch D Hole, Rear Mount

PE4107 SMC jack bulkhead terminal connector has an interface type of solder cup and a 50 Ohm impedance. Pasternack SMC jack bulkhead connector uses shield/contact solder as an attachment method.

The Pasternack SMC jack bulkhead terminal connector has a PTFE dielectric type. The Pasternack SMC terminal connector has a brass body with gold plating. This SMC jack bulkhead terminal RF connector is RoHS and REACH compliant.

This Pasternack jack SMC bulkhead connector will ship the same day as purchased. Our bulkhead SMC jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMC connector cable assemblies that will ship the same day as well.