SMC Jack Connector Solder Attachment 4 Hole Flange Solder Cup Terminal, .232 inch Hole Spacing
Product ID:
PE44143
Pricing
| Quantity | Price |
| 1-24 | $34.89 |
| 25-49 | $33.15 |
| 50-99 | $31.40 |
| 100-249 | $30.01 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 424

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SMC |
| Connector Gender | Jack |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | 4 Hole Flange |
| Interface Type 1 | Solder Cup |
Description
SMC Jack Connector Solder Attachment 4 Hole Flange Solder Cup Terminal, .232 inch Hole Spacing
PE44143 SMC jack 4 hole flange terminal connector has an interface type of solder cup and a 50 Ohm impedance. Pasternack SMC jack 4 hole flange connector uses shield/contact solder as an attachment method.
The Pasternack SMC jack 4 hole flange terminal connector has a PTFE dielectric type. The Pasternack SMC terminal connector has a brass body with gold plating. This SMC jack 4 hole flange terminal RF connector is RoHS and REACH compliant.
This Pasternack jack SMC 4 hole flange connector will ship the same day as purchased. Our 4 hole flange SMC jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table