SMC Jack Right Angle Connector Solder Attachment Surface Mount PCB
Product ID:
PE44122
Pricing
| Quantity | Price |
| 1-24 | $15.89 |
| 25-49 | $15.10 |
| 50-99 | $14.30 |
| 100-249 | $13.67 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2,843

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SMC |
| Connector Gender | Jack |
| Impedance | 50 Ohm |
| Body Style | Right Angle |
| Attachment Method | Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 10 GHz |
| Interface Type 1 | Surface Mount |
Description
SMC Jack Right Angle Connector Solder Attachment Surface Mount PCB
PE44122 SMC jack right angle pcb connector has an interface type of surface mount and a 50 Ohm impedance. Pasternack SMC jack connector uses shield/contact solder as an attachment method. Our jack SMC right angle pcb connector provides a minimum frequency of DC and a maximum frequency of 10 GHz.
The Pasternack right angle SMC jack pcb connector has a PTFE dielectric type. The Pasternack SMC pcb connector has a brass body with gold plating. Our PE44122 SMCright angle connector uses brass contact. This SMC jack right angle pcb RF connector is RoHS and REACH compliant.
This Pasternack right angle jack SMC connector will ship the same day as purchased. Our SMC right angle jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table