SMC Jack Connector Solder Attachment Thru Hole PCB, .200 inch x .067 inch Hole Spacing
Product ID:
PE4175
Pricing
| Quantity | Price |
| 1-24 | $14.99 |
| 25-49 | $14.24 |
| 50-99 | $13.49 |
| 100-249 | $12.89 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 979

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SMC |
| Connector Gender | Jack |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 10 GHz |
| Interface Type 1 | Thru Hole |
Description
SMC Jack Connector Solder Attachment Thru Hole PCB, .200 inch x .067 inch Hole Spacing
PE4175 SMC jack pcb connector has an interface type of thru hole and a 50 Ohm impedance. Pasternack SMC jack connector uses shield/contact solder as an attachment method. Our jack SMC pcb connector provides a minimum frequency of DC and a maximum frequency of 10 GHz.
The Pasternack SMC jack pcb connector has a PTFE dielectric type and a VSWR of 1.3. The Pasternack SMC pcb connector has a brass body with gold plating. Our PE4175 SMC connector uses brass contact. This SMC jack pcb RF connector is RoHS and REACH compliant.
This Pasternack jack SMC connector will ship the same day as purchased. Our SMC jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table