Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm SMC Jack Connector Solder Attachment Thru Hole PCB, .200 inch x .067 inch Hole Spacing

Product ID: PE4176

Pricing

QuantityPrice
1-24$40.89
25-49$39.25
50-99$38.03
100-249$37.21
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 605
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMC
Connector GenderJack
Impedance75 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency1 GHz
Interface Type 1Thru Hole

Description

75 Ohm SMC Jack Connector Solder Attachment Thru Hole PCB, .200 inch x .067 inch Hole Spacing

PE4176 SMC jack pcb connector has an interface type of thru hole and a 75 Ohm impedance. Pasternack SMC jack connector uses shield/contact solder as an attachment method. Our jack SMC pcb connector provides a minimum frequency of DC and a maximum frequency of 1 GHz.

The Pasternack SMC jack pcb connector has a PTFE dielectric type and a VSWR of 1.3. The Pasternack SMC pcb connector has a brass body with gold plating. Our PE4176 SMC connector uses brass contact. This SMC jack pcb RF connector is REACH compliant.

This Pasternack jack SMC connector will ship the same day as purchased. Our SMC jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMC connector cable assemblies that will ship the same day as well.