Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMC Jack Bulkhead Mount Connector Solder Attachment Thru Hole PCB, .177 inch D Hole

Product ID: PE44124

Pricing

QuantityPrice
1-24$65.29
25-49$62.03
50-99$58.76
100-249$56.15
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMC
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Interface Type 1Thru Hole

Description

SMC Jack Bulkhead Mount Connector Solder Attachment Thru Hole PCB, .177 inch D Hole

PE44124 SMC jack bulkhead pcb connector has an interface type of thru hole and a 50 Ohm impedance. Pasternack SMC jack bulkhead connector uses shield/contact solder as an attachment method.

The Pasternack SMC jack bulkhead pcb connector has a PTFE dielectric type. The Pasternack SMC pcb connector has a brass body with gold plating. This SMC jack bulkhead pcb RF connector is RoHS and REACH compliant.

This Pasternack jack SMC bulkhead connector will ship the same day as purchased. Our bulkhead SMC jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMC connector cable assemblies that will ship the same day as well.