SMC Jack Bulkhead Mount Connector Solder Attachment Thru Hole PCB
Product ID:
PE45147
Pricing
| Quantity | Price |
| 1-24 | $9.73 |
| 25-49 | $9.24 |
| 50-99 | $8.76 |
| 100-249 | $8.37 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 85

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SMC |
| Connector Gender | Jack |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | Bulkhead |
| Interface Type 1 | Thru Hole |
Description
SMC Jack Bulkhead Mount Connector Solder Attachment Thru Hole PCB
PE45147 SMC jack bulkhead pcb connector has an interface type of thru hole and a 50 Ohm impedance. Pasternack SMC jack bulkhead connector uses shield/contact solder as an attachment method.
The Pasternack SMC jack bulkhead pcb connector has a teflon dielectric type. The Pasternack SMC pcb connector has a brass body with gold plating. This SMC jack bulkhead pcb RF connector is RoHS and REACH compliant.
This Pasternack jack SMC bulkhead connector will ship the same day as purchased. Our bulkhead SMC jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table