Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMC Plug 75 Ohm to BNC Male 75 Ohm Cable Assemblies

Pasternack Enterprises SMC plug 75 Ohm to BNC male 75 Ohm cable assembly product portfolio has 78 custom and standard configurations which use Flexible coax cable. SMC plug 75 Ohm to BNC male 75 Ohm assemblies are fabricated using 9 different coax cable part numbers and 3 different SMC connectors. Our SMC plug 75 Ohm to BNC male 75 Ohm cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack SMC plug 75 Ohm to BNC male 75 Ohm cable assemblies are built with 12 unique connector and cable combinations. Our customers may select the SMC plug 75 Ohm to BNC male 75 Ohm cable assemblies that have any combination of the following specifications: custom or standard length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coaxial cable assemblies are 100% continuity tested and complete RF testing and phase matching can be specified.


Pasternack's facility certified to ISO 9001:2015 ships SMC plug 75 Ohm to BNC male 75 Ohm cable assemblies the same day from the deepest, broadest inventory of microwave and RF parts in stock. Exceptional technical support and customer service are available to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant