Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMC Plug to MCX Jack Cable Using LMR-100 Coax

Product ID: PE3W04151

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMC Plug Connector Crimp/Solder Attachment for RG174, RG316, RG188, LMR-100, PE-B100, PE-C100, 0.100 inchLow Loss Flexible LMR-100A-PVC Indoor/Outdoor Rated Coax Cable Double Shielded with Black PVC JacketMCX Jack Connector Crimp/Solder Attachment for RG174, RG316, RG188, PE-B100, PE-C100, 0.100 inch, LMR-100Data Icon
PE4045LMR-100A-PVCPE4562KitBOM Datasheet

SMC Plug to MCX Jack Cable Using LMR-100 Coax

PE3W04151 is a SMC plug to MCX jack cable using LMR-100A coax. This Pasternack SMC plug to MCX jack cable assembly uses a 50 Ohm SMC for connector 1 and a 50 Ohm MCX for connector 2.

Our plug SMC to jack MCX cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W04151 SMC plug to MCX jack cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.