Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm SMC Plug Right Angle Connector Clamp/Solder Attachment for RG59B/U, RG62

Product ID: PE4266
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMC
Connector GenderPlug
Impedance75 Ohm
Body StyleRight Angle
Attachment MethodClamp/Solder
Mount MethodNone
Interface Type 1RG59
Interface Type 2RG62

Description

75 Ohm SMC Plug Right Angle Connector Clamp/Solder Attachment For RG59, RG62

PE4266 SMC plug right angle coaxial connector has an interface type of RG59, RG62 and a 75 Ohm impedance. Pasternack SMC plug connector uses shield/contact clamp/solder as an attachment method.

The Pasternack right angle SMC plug coaxial connector has a PTFE dielectric type. The Pasternack SMC coaxial connector has a brass body with nickel plating. This SMC plug right angle coaxial RF connector is REACH compliant.

This Pasternack right angle plug SMC connector will ship the same day as purchased. Our SMC right angle plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMC connector cable assemblies that will ship the same day as well.