Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMC Plug Right Angle to 10-32 Male Cable Using RG316-DS Coax

Product ID: PE3W15731

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 210-32
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMC Plug Right Angle Connector Crimp/Solder Attachment for RG316-DS, RG188-DSFlexible RG316-DS Coax Cable Double Shielded with Tan FEP Jacket10-32 Male Connector Crimp/Solder Attachment for RG188-DS, RG316-DSData Icon
PE44876RG316-DSPE45170KitBOM Datasheet

SMC Plug Right Angle to 10-32 Male Cable Using RG316-DS Coax

PE3W15731 is a SMC plug right angle to 10-32 male cable using RG316-DS coax. This Pasternack SMC plug right angle to 10-32 male cable assembly uses a 50 Ohm SMC for connector 1 and a 50 Ohm 10-32 for connector 2. SMC right angle to 10-32 coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug SMC right angle to male 10-32 cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W15731 SMC plug right angle to 10-32 male cable assembly is constructed with RG316-DS coax.