Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMC Plug Right Angle to MCX Plug Right Angle Cable Using RG316-DS Coax with HeatShrink

Product ID: PE3W15223/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMC Plug Right Angle Connector Crimp/Solder Attachment for RG316-DS, RG188-DSFlexible RG316-DS Coax Cable Double Shielded with Tan FEP JacketMCX Plug Right Angle Connector Crimp/Solder Attachment for RG188-DS, RG316-DSData Icon
PE44876RG316-DSPE4879KitBOM Datasheet

SMC Plug Right Angle to MCX Plug Right Angle Cable Using RG316-DS Coax with HeatShrink

PE3W15223/HS is a SMC plug right angle to MCX plug right angle cable using RG316-DS coax. This Pasternack SMC plug right angle to MCX plug right angle cable assembly uses a 50 Ohm SMC for connector 1 and a 50 Ohm MCX for connector 2. SMC right angle to MCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug SMC right angle to plug MCX right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W15223/HS SMC plug right angle to MCX plug right angle cable assembly is constructed with RG316-DS coax.