Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMC Plug Right Angle to SMC Plug Right Angle Cable Assemblies

Pasternack Enterprises SMC plug right angle to SMC plug right angle cable assembly product portfolio contains 168 custom and standard designs which use Flexible coaxial cable. SMC plug right angle to SMC plug right angle assemblies are manufactured using 12 different cable types and 4 different SMC connectors. Our SMC plug right angle to SMC plug right angle cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack SMC plug right angle to SMC plug right angle cable assemblies are built with 24 unique cable and connector combinations. Our customers can choose the SMC plug right angle to SMC plug right angle cable assemblies that have any combination of the following configurations: custom or standard length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity. Coaxial cable assemblies are 100% continuity tested and full RF testing and phase matching can be ordered.


The Pasternack Enterprises' facility certified to ISO 9001:2015 builds and ships SMC plug right angle to SMC plug right angle cable assemblies the same day from the broadest, deepest inventory of microwave and RF components available. Exceptional customer service and technical support are on hand to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant