Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMC Plug to SMB Plug Right Angle Cable Using RG316-DS Coax

Product ID: PE3W05860

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMC Plug Connector Crimp/Solder Attachment for RG188-DS, RG316-DSFlexible RG316-DS Coax Cable Double Shielded with Tan FEP JacketSMB Plug Right Angle Connector Crimp/Solder Attachment for RG188-DS, RG316-DSData Icon
PE45155RG316-DSPE44818KitBOM Datasheet

SMC Plug to SMB Plug Right Angle Cable Using RG316-DS Coax

PE3W05860 is a SMC plug to SMB plug right angle cable using RG316-DS coax. This Pasternack SMC plug to SMB plug right angle cable assembly uses a 50 Ohm SMC for connector 1 and a 50 Ohm SMB for connector 2. SMC to SMB right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug SMC to plug SMB right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05860 SMC plug to SMB plug right angle cable assembly is constructed with RG316-DS coax.