Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMC Plug Right Angle to SMC Jack Bulkhead Cable Using PE-B100 Coax

Product ID: PE34486LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2SMC
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250
RF Cable Part NumberPE-B100
RF Cable TypePE-B100
RF Cable Impedance50

Description

SMC Plug Right Angle to SMC Jack Bulkhead Cable Using PE-B100 Coax

PE34486LF is a SMC plug right angle to SMC jack bulkhead cable using PE-B100 coax. This Pasternack SMC plug right angle to SMC jack bulkhead cable assembly uses a 50 Ohm SMC for connector 1 and a 50 Ohm SMC for connector 2. SMC right angle to SMC coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug SMC right angle to jack SMC bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE34486LF SMC plug right angle to SMC jack bulkhead cable assembly is constructed with PE-B100 coax and the maximum VSWR is 1.4:1.