Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMC Plug Right Angle to SMC Jack Bulkhead Cable 36 Inch Length Using RG142 Coax

Product ID: PE34478-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$112.99
25-49$107.34
50-99$101.69
100-249$97.17
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 154
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMC
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm
Length36 inches

Description

SMC Plug Right Angle to SMC Jack Bulkhead Cable 36 Inch Length Using RG142 Coax

The PE34478-36 is an SMC cable assembly designed for RG142B/U coax, offering 50 Ohm impedance in an in-series configuration. It supports RF system integration where a bulkhead-mounted SMC interface is needed for organized panel routing and secure cable transitions. Brass connector bodies, gold-plated contact on connector 2, Teflon dielectric, and an FEP jacket support reliable interconnect performance.

Pasternack RF coax cable assembly is built with right angle SMC cable connection on one end and SMC bulkhead cable connection on the other. Our right angle SMC to SMC cable assemblies have a plug gender on end 1 and jack on end 2. This SMC to SMC cable is a plug to jack coax assembly, PE34478-36, can also be known as a right angle SMC male to SMC female cable assembly and will be shipped same-day as it is purchased.

SMC male to SMC female cable assembly PE34478-36 is built with RG142 which is a flexible coax type. The Pasternack flexible SMC cable assembly is manufactured with right angle SMC to SMC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this SMC right angle plug to SMC jack bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34478-36 can also be used in the other direction and will be SMC jack bulkhead to right angle SMC plug cable assembly if the opposite connectivity is required.

SMC right angle male to SMC female bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMC to SMC cable assembly for quick shipment worldwide. Variations of SMC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMC plug right angle to SMC jack bulkhead cable 36 inch length using RG142 coax.

Frequently Asked Questions

What is the PE34478-36 SMC cable assembly used for?

The PE34478-36 is an SMC cable assembly used to connect 50 Ohm RF signal paths in electronic and communications hardware. It uses RG142B/U flexible coax, an in-series SMC interface, and a bulkhead-style connection point for panel transitions. Engineers use it in integrated equipment where internal modules must connect cleanly to enclosure-mounted RF ports. That combination helps simplify routing, maintain connector consistency, and support organized installation inside compact assemblies.

When would I use a bulkhead SMC cable assembly like PE34478-36?

The PE34478-36 is used when an RF cable must pass through a panel or enclosure using an SMC bulkhead connection. Its bulkhead interface helps create a fixed mounting point, while RG142B/U coax provides a flexible cable section for internal routing. This is useful in test fixtures, electronics housings, and instrument panels that need clean external-to-internal RF transitions. Engineers often choose this style to improve serviceability, reduce cable strain at the enclosure wall, and keep interconnect layouts organized.

Why choose RG142B/U coax for an SMC cable assembly?

The PE34478-36 uses RG142B/U coax because it is a 50 Ohm flexible cable that fits many standard RF interconnect requirements. In this assembly, the cable works with SMC interfaces and supports routed connections between modules, panels, and instrument points. Designers often select this construction when they need a familiar cable type for integration into existing RF hardware. It is especially practical for applications that balance connector compactness, flexible installation, and consistent impedance through the cable path.

Is the PE34478-36 suitable for general RF and electronics integration?

The PE34478-36 is suitable for general RF and electronics integration where SMC connectors and 50 Ohm cable assemblies are already specified. It combines an SMC in-series connection, brass connector bodies, a Teflon dielectric on connector 2, and an FEP cable jacket. Those attributes make it useful for installed assemblies, bench setups, and enclosure feedthrough applications using compact SMC interfaces. Engineers typically use it when they need a practical cable solution for linking RF sections without changing connector families.