SMC Plug Right Angle to SMC Jack Bulkhead Cable 48 Inch Length Using RG142 Coax

Product ID: PE34478-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$111.99
25-49$106.39
50-99$100.79
100-249$96.31
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 161
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMC
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm
Length48 inches

Description

SMC Plug Right Angle to SMC Jack Bulkhead Cable 48 Inch Length Using RG142 Coax

Radio frequency assembly SMC plug right angle to SMC jack bulkhead cable 48 inch length using RG142 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. SMC plug right angle to SMC jack bulkhead cable 48 inch length using RG142 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SMC to SMC cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with right angle SMC cable connection on one end and SMC bulkhead cable connection on the other. Our right angle SMC to SMC cable assemblies have a plug gender on end 1 and jack on end 2. This SMC to SMC cable is a plug to jack coax assembly, PE34478-48, can also be known as a right angle SMC male to SMC female cable assembly and will be shipped same-day as it is purchased.

SMC male to SMC female cable assembly PE34478-48 is built with RG142 which is a flexible coax type. The Pasternack flexible SMC cable assembly is manufactured with right angle SMC to SMC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this SMC right angle plug to SMC jack bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34478-48 can also be used in the other direction and will be SMC jack bulkhead to right angle SMC plug cable assembly if the opposite connectivity is required.

SMC right angle male to SMC female bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMC to SMC cable assembly for quick shipment worldwide. Variations of SMC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMC plug right angle to SMC jack bulkhead cable 48 inch length using RG142 coax.