Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMC Plug Right Angle to SMC Jack Bulkhead Cable 60 Inch Length Using RG174 Coax, RoHS

Product ID: PE34078LF-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$86.69
25-49$82.36
50-99$78.02
100-249$74.55
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMC
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm
Length60 inches

Description

SMC Plug Right Angle to SMC Jack Bulkhead Cable 60 Inch Length Using RG174 Coax, RoHS

The PE34078LF-60 is a SMC plug to jack RF cable assembly designed for RG174A/U coax, offering 50 Ohm impedance and DC to 1 GHz operation. It supports RF and electronic system integration where a compact SMC interface and bulkhead mounting help route signals through panels. Brass connector bodies, gold-plated contacts, Teflon dielectrics, and a PVC jacket support 1.4:1 maximum VSWR in flexible cable runs.

Pasternack RF coax cable assembly is built with right angle SMC cable connection on one end and SMC bulkhead cable connection on the other. Our right angle SMC to SMC cable assemblies have a plug gender on end 1 and jack on end 2. This SMC to SMC cable is a plug to jack coax assembly, PE34078LF-60, can also be known as a right angle SMC male to SMC female cable assembly and will be shipped same-day as it is purchased.

SMC male to SMC female cable assembly PE34078LF-60 is built with RG174 which is a flexible coax type. The Pasternack flexible SMC cable assembly is manufactured with right angle SMC to SMC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency SMC right angle plug to SMC jack bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34078LF-60 can also be used in the other direction and will be SMC jack bulkhead to right angle SMC plug cable assembly if the opposite connectivity is required.

SMC right angle male to SMC female bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMC to SMC cable assembly for quick shipment worldwide. Variations of SMC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMC plug right angle to SMC jack bulkhead cable 60 inch length using RG174 coax, RoHS.

Frequently Asked Questions

What is the PE34078LF-60 RF cable assembly used for?

The PE34078LF-60 is a SMC plug to SMC jack bulkhead RF cable assembly used for 50 Ohm signal routing in compact equipment. It uses RG174A/U flexible coax, supports DC to 1 GHz operation, and is rated for 1.4:1 maximum VSWR. Engineers use it when a signal must pass through a panel while keeping an SMC interface on both sides. This makes it useful for bench electronics, enclosed RF modules, and general system interconnects that need a flexible cable path.

When would I use a bulkhead SMC jack cable assembly?

A bulkhead SMC jack cable assembly is used when RF signals need to pass cleanly through an enclosure or panel wall. The PE34078LF-60 provides that panel-mount transition with a SMC jack bulkhead end and a mating SMC plug on the cable side. This arrangement helps system integrators connect internal and external RF sections without adding a separate feedthrough component. It is a practical choice for instruments, chassis-based electronics, and packaged subsystems where organized cable routing matters.

Is PE34078LF-60 suitable for flexible RG174-based RF interconnects?

Yes, the PE34078LF-60 is built on RG174A/U coax and is intended for flexible RF interconnects in compact electronic assemblies. Its 50 Ohm construction, SMC interfaces, and DC to 1 GHz operating range support common low-frequency RF connections. Engineers often choose RG174-based assemblies when they need easier routing around tight bends and crowded panel areas. The PVC jacket and compact cable format help support organized installation in labs, prototypes, and finished equipment.

How does the PE34078LF-60 help with panel-mounted RF connections?

The PE34078LF-60 helps with panel-mounted RF connections by combining a cable assembly with a SMC jack bulkhead interface. That design lets the assembly mount through a panel while maintaining a 50 Ohm SMC connection for the connected RF path. The opposite SMC plug end connects directly to compatible ports or adapters without requiring a separate internal jumper design. This reduces integration steps in enclosures, instrument panels, and electronic systems that need straightforward cable feedthrough routing.