Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMC Plug Right Angle to SMC Jack Bulkhead Cable 72 Inch Length Using RG316 Coax, RoHS

Product ID: PE34472LF-72

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$92.89
25-49$88.25
50-99$83.60
100-249$79.89
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMC
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm
Length72 inches

Description

SMC Plug Right Angle to SMC Jack Bulkhead Cable 72 Inch Length Using RG316 Coax, RoHS

The PE34472LF-72 is an SMC plug to SMC jack bulkhead cable assembly designed for RG316/U coax, offering 50 Ohm impedance and DC to 3 GHz operation. It supports RF panel feedthroughs and electronic system integration where right-angle cable routing helps manage space near equipment walls. Brass connector bodies with gold-plated beryllium copper contacts and Teflon dielectrics support flexible RG316/U cable performance with 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with right angle SMC cable connection on one end and SMC bulkhead cable connection on the other. Our right angle SMC to SMC cable assemblies have a plug gender on end 1 and jack on end 2. This SMC to SMC cable is a plug to jack coax assembly, PE34472LF-72, can also be known as a right angle SMC male to SMC female cable assembly and will be shipped same-day as it is purchased.

SMC male to SMC female cable assembly PE34472LF-72 is built with RG316 which is a flexible coax type. The Pasternack flexible SMC cable assembly is manufactured with right angle SMC to SMC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency SMC right angle plug to SMC jack bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34472LF-72 can also be used in the other direction and will be SMC jack bulkhead to right angle SMC plug cable assembly if the opposite connectivity is required.

SMC right angle male to SMC female bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMC to SMC cable assembly for quick shipment worldwide. Variations of SMC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMC plug right angle to SMC jack bulkhead cable 72 inch length using RG316 coax, RoHS.

Frequently Asked Questions

What is the PE34472LF-72 RF cable assembly?

The PE34472LF-72 is an in-series SMC plug to SMC jack bulkhead RF cable assembly built with flexible RG316/U coax. It provides 50 Ohm impedance, DC to 3 GHz operation, and a 1.4:1 maximum VSWR for controlled RF connections. Engineers use it when a panel-mounted SMC jack bulkhead must connect to an internal or external SMC plug interface. Its right-angle connector design also helps route cable cleanly in compact electronics, prototype enclosures, and instrument panels.

When would I use an SMC plug to SMC jack bulkhead cable assembly?

An SMC plug to SMC jack bulkhead cable assembly is used when RF signals must pass through a panel or enclosure wall. The PE34472LF-72 combines a bulkhead-mounted jack with RG316/U flexible coax and right-angle geometry for tighter installation spaces. This makes it useful in electronic system integration, rack panels, and benchtop equipment that require organized cable routing. It is also helpful when engineers need a 50 Ohm SMC interface on both ends without changing connector series.

Why choose the PE34472LF-72 for compact RF installations?

The PE34472LF-72 suits compact RF installations because it uses right-angle connector geometry and flexible RG316/U cable for easier routing. Its brass bodies, gold-plated beryllium copper contacts, and Teflon dielectrics support stable electrical performance in 50 Ohm systems. Engineers often select this layout when straight connectors would interfere with adjacent hardware or increase bend stress near panels. The bulkhead jack also creates a cleaner mechanical transition through enclosures used in integrated RF and electronics assemblies.

Is the PE34472LF-72 suitable for general RF and electronics integration?

Yes, the PE34472LF-72 is suitable for general RF and electronics integration where an SMC in-series cable assembly is required. It supports DC to 3 GHz operation, uses 50 Ohm RG316/U coax, and maintains a 1.4:1 maximum VSWR. These characteristics fit many prototype, lab, and installed equipment tasks that need flexible cable routing and panel access.