Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm SMC Plug to 75 Ohm SMC Plug Cable Using 75 Ohm PE-B150 Coax

Product ID: PE3388

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175
Connector Series 2SMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275
RF Cable Part NumberPE-B150
RF Cable TypePE-B150
RF Cable Impedance75

Description

75 Ohm SMC Plug to 75 Ohm SMC Plug Cable Using 75 Ohm PE-B150 Coax

PE3388 is a SMC plug to SMC plug cable using PE-B150 coax. This Pasternack SMC plug to SMC plug cable assembly uses a 75 Ohm SMC for connector 1 and a 75 Ohm SMC for connector 2.

Our plug SMC to plug SMC cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3388 SMC plug to SMC plug cable assembly is constructed with PE-B150 coax.