Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMC Plug to SMC Plug Cable 72 Inch Length Using RG142 Coax

Product ID: PE3490-72

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$163.99
25-49$155.79
50-99$147.59
100-249$141.03
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 16
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm
Length72 inches

Description

SMC Plug to SMC Plug Cable 72 Inch Length Using RG142 Coax

The PE3490-72 is a SMC plug to SMC plug cable designed for RG142B/U coax, offering 50 Ohm impedance in an in-series flexible assembly. It supports RF and electronic system integration where matched SMC interfaces are needed between equipment, modules, and bench setups. Brass connector bodies and an FEP jacket provide a durable cable assembly built around flexible RG142B/U coax construction.

Pasternack RF coax cable assembly is built with SMC cable connection on one end and SMC cable connection on the other. Our SMC to SMC cable assemblies have a plug gender on end 1 and plug on end 2. This SMC to SMC cable is a plug to plug coax assembly, PE3490-72, can also be known as a SMC male to SMC male cable assembly and will be shipped same-day as it is purchased.

SMC male to SMC male cable assembly PE3490-72 is built with RG142 which is a flexible coax type. The Pasternack flexible SMC cable assembly is manufactured with SMC to SMC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this SMC plug to SMC plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SMC male to SMC male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMC to SMC cable assembly for quick shipment worldwide. Variations of SMC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMC plug to SMC plug cable 72 inch length using RG142 coax.

Frequently Asked Questions

What is the PE3490-72 RF cable assembly?

The PE3490-72 is a flexible SMC plug to SMC plug RF cable assembly built with RG142B/U coax for 50 Ohm interconnects. It uses straight SMC connectors on both ends, standard polarity interfaces, and brass connector bodies with crimp/solder attachment methods. Engineers use this cable to connect matched SMC ports in RF equipment, electronic modules, and bench setups. Its in-series design and flexible construction make it useful for integration tasks that need a straightforward SMC-to-SMC connection.

When would I use an SMC plug to SMC plug cable like PE3490-72?

The PE3490-72 is used when two devices both require standard SMC connections and a 50 Ohm cable assembly between them. It provides straight plug interfaces on each end and uses flexible RG142B/U coax with an FEP jacket for routing. This makes it suitable for RF system integration, laboratory bench interconnects, and internal electronics assemblies using SMC ports. Engineers often choose it when they need a direct in-series SMC cable rather than adapters or mixed-connector assemblies.

Is the PE3490-72 compatible with standard 50 Ohm SMC interfaces?

Yes, the PE3490-72 is built for standard 50 Ohm SMC interfaces because both connectors are SMC plug with standard polarity. Each end is specified at 50 Ohm, and the cable itself is RG142B/U with 50 Ohm impedance for matched connections. This compatibility helps when linking equipment, modules, or subsystems designed around standard SMC RF ports. Users should still confirm the mating side requires an SMC plug interface and that the installation fits a straight connector layout.

Why choose RG142B/U coax for an SMC cable assembly?

The PE3490-72 uses RG142B/U coax because it supports a flexible 50 Ohm cable assembly for standard SMC interconnect applications. Its construction is paired with straight SMC plug connectors, brass bodies, and an FEP jacket for practical handling in electronics environments. That combination fits bench cables, embedded assemblies, and general RF integration where flexible routing is important. Engineers select this style when they need a known RG142-based SMC cable for repeatable interconnection between matching ports.