Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMC Plug to SMC Plug Right Angle Cable 60 Inch Length Using RG223 Coax, RoHS

Product ID: PE33664LF-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$101.99
25-49$96.89
50-99$91.79
100-249$87.71
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm
Length60 inches

Description

SMC Plug to SMC Plug Right Angle Cable 60 Inch Length Using RG223 Coax, RoHS

The PE33664LF-60 is a flexible SMC plug to SMC plug right angle cable designed for RG223/U coax, offering 50 Ohm impedance. It supports RF and electronic system integration where angled cable routing helps manage tight equipment layouts and connector clearance. Brass connector bodies and a PVC jacket support durable interconnect performance, while both ends use standard polarity SMC plug interfaces.

Pasternack RF coax cable assembly is built with SMC cable connection on one end and right angle SMC cable connection on the other. Our SMC to right angle SMC cable assemblies have a plug gender on end 1 and plug on end 2. This SMC to SMC cable is a plug to plug coax assembly, PE33664LF-60, can also be known as a SMC male to right angle SMC male cable assembly and will be shipped same-day as it is purchased.

SMC male to SMC male cable assembly PE33664LF-60 is built with RG223 which is a flexible coax type. The Pasternack flexible SMC cable assembly is manufactured with SMC to right angle SMC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this SMC plug to SMC right angle plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE33664LF-60 can also be used in the other direction and will be right angle SMC plug to SMC plug cable assembly if the opposite connectivity is required.

SMC male to SMC right angle male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMC to SMC cable assembly for quick shipment worldwide. Variations of SMC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMC plug to SMC plug right angle cable 60 inch length using RG223 coax, RoHS.

Frequently Asked Questions

What is the PE33664LF-60 RF cable assembly?

The PE33664LF-60 is a flexible SMC plug to SMC plug right angle RF cable assembly built with RG223/U coax for 50 Ohm systems. It uses standard polarity SMC interfaces on both ends, brass connector bodies, PVC jacket material, and right angle connector geometry. Engineers use this cable in RF benches and integrated electronic assemblies where angled exits improve routing around nearby hardware. It is useful when equipment layouts need an in-series SMC interconnect that fits tighter spaces without changing cable series or impedance.

When would I use an SMC plug to SMC plug right angle cable?

An SMC plug to SMC plug right angle cable is used when both connected devices already have compatible SMC interfaces in the same signal path. The PE33664LF-60 combines dual right angle plugs with RG223/U flexible coax and 50 Ohm impedance for consistent interface matching. This configuration helps in compact enclosures, rack assemblies, and test setups where straight connector exits would create clearance problems. It is a practical choice when cable routing, bend management, and direct SMC in-series connectivity all matter in one assembly.

Is the PE33664LF-60 suitable for RF and electronic system integration?

The PE33664LF-60 is suitable for RF and electronic system integration because it provides a direct SMC-to-SMC 50 Ohm cable connection. It features RG223/U coax, standard polarity interfaces, flexible cable construction, and right angle connector ends that support controlled routing. Integration teams use it inside electronic assemblies and bench systems where available space is limited around ports or adjacent modules. Its in-series design simplifies interconnect planning when engineers want a known cable type and matching SMC interfaces on both ends.

Why choose a dual right angle SMC cable instead of a straight cable assembly?

A dual right angle SMC cable assembly is chosen when connector exit direction matters as much as interface compatibility and impedance. The PE33664LF-60 places right angle SMC plug connectors on both ends and uses flexible RG223/U 50 Ohm coax. This arrangement helps reduce immediate bend stress and improve port access in denser equipment layouts or stacked assemblies. Engineers often select this style for bench interconnects and embedded hardware where a straight cable would consume more clearance near the connector.