Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMC Plug Right Angle to SMC Plug Right Angle Cable 60 Inch Length Using RG316-DS Coax, RoHS

Product ID: PE34462LF-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$135.99
25-49$129.19
50-99$122.39
100-249$116.95
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm
Length60 inches

Description

SMC Plug Right Angle to SMC Plug Right Angle Cable 60 Inch Length Using RG316-DS Coax, RoHS

The PE34462LF-60 is an SMC plug to SMC plug right angle cable designed for RG316-DS coax, offering 50 Ohm impedance and DC to 3 GHz operation. It solves routing challenges in compact RF and electronic assemblies where both cable ends need 90 degree connector exits. Brass connector bodies with nickel plating and gold-plated beryllium copper contacts support dependable mating, while FEP-jacketed RG316-DS cable maintains flexible installation.

Pasternack RF coax cable assembly is built with right angle SMC cable connection on one end and right angle SMC cable connection on the other. Our right angle SMC to right angle SMC cable assemblies have a plug gender on end 1 and plug on end 2. This SMC to SMC cable is a plug to plug coax assembly, PE34462LF-60, can also be known as a right angle SMC male to right angle SMC male cable assembly and will be shipped same-day as it is purchased.

SMC male to SMC male cable assembly PE34462LF-60 is built with RG316-DS which is a flexible coax type. The Pasternack flexible SMC cable assembly is manufactured with right angle SMC to right angle SMC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 3 GHz maximum frequency SMC right angle plug to SMC right angle plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SMC right angle male to SMC right angle male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMC to SMC cable assembly for quick shipment worldwide. Variations of SMC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMC plug right angle to SMC plug right angle cable 60 inch length using RG316-DS coax, RoHS.

Frequently Asked Questions

What is the PE34462LF-60 RF cable assembly?

The PE34462LF-60 is an in-series RF cable assembly with an SMC plug right angle connector on each end. It uses RG316-DS coax, supports 50 Ohm impedance, and operates from DC to 3 GHz. This configuration is useful when equipment has SMC interfaces in compact spaces that need controlled cable routing. Its dual right angle design helps reduce bend stress near ports while maintaining a straightforward connection between two SMC terminations.

When would I use a right angle SMC plug to plug cable?

A right angle SMC plug to plug cable is used when straight connectors would create clearance or bend-radius problems. The PE34462LF-60 places 90 degree connectors at both ends, which helps route RG316-DS coax through tighter equipment layouts. Engineers often choose this style for compact electronic housings, internal module connections, and crowded RF panels. It helps keep the cable path more manageable while preserving a 50 Ohm in-series SMC interconnect.

Is the PE34462LF-60 suitable for general RF and electronics integration?

Yes, the PE34462LF-60 is suitable for general RF and electronics integration where SMC connections and 3 GHz operation meet system requirements. It combines 50 Ohm performance, RG316-DS coax, and a maximum VSWR of 1.4:1 for practical interconnect use. This makes it appropriate for bench assemblies, embedded subsystems, and electronic modules using SMC interfaces. Engineers can use it where flexible cable routing and right angle connector orientation are both important to the build.

What advantages does RG316-DS coax provide in the PE34462LF-60?

RG316-DS coax gives the PE34462LF-60 a flexible cable construction suited for routing through compact RF and electronic assemblies. The cable is paired with an FEP jacket and 50 Ohm design, matching the SMC connector interfaces on both ends. That combination supports practical installation where space is limited and consistent impedance is required across the interconnect. It is a useful choice for short internal runs, test setups, and equipment wiring that needs a manageable cable form.