Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMC Plug Right Angle to SMC Plug Right Angle Cable 72 Inch Length Using RG316 Coax

Product ID: PE3919-72

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$101.99
25-49$96.89
50-99$91.79
100-249$87.71
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm
Length72 inches

Description

SMC Plug Right Angle to SMC Plug Right Angle Cable 72 Inch Length Using RG316 Coax

The PE3919-72 is a SMC plug to SMC plug right angle cable designed for RG316/U coax, offering 50 Ohm impedance and DC to 3 GHz operation. It supports RF and electronic system integration where angled cable exits help route connections through compact equipment layouts. Brass connector bodies with gold-plated beryllium copper contacts and Teflon dielectric support a maximum VSWR of 1.4:1.

Pasternack RF coax cable assembly is built with right angle SMC cable connection on one end and right angle SMC cable connection on the other. Our right angle SMC to right angle SMC cable assemblies have a plug gender on end 1 and plug on end 2. This SMC to SMC cable is a plug to plug coax assembly, PE3919-72, can also be known as a right angle SMC male to right angle SMC male cable assembly and will be shipped same-day as it is purchased.

SMC male to SMC male cable assembly PE3919-72 is built with RG316 which is a flexible coax type. The Pasternack flexible SMC cable assembly is manufactured with right angle SMC to right angle SMC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency SMC right angle plug to SMC right angle plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SMC right angle male to SMC right angle male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMC to SMC cable assembly for quick shipment worldwide. Variations of SMC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMC plug right angle to SMC plug right angle cable 72 inch length using RG316 coax.

Frequently Asked Questions

What is the PE3919-72 SMC cable assembly used for?

The PE3919-72 is a SMC plug to SMC plug right angle cable assembly used for 50 Ohm RF interconnects. It uses RG316/U flexible coax and supports DC to 3 GHz operation with a maximum VSWR of 1.4:1. Engineers use it in RF and electronic system integration where compact routing and angled cable exits are necessary. This configuration helps connect SMC interfaces in benches, embedded hardware, and assemblies with limited clearance around ports.

Why would I choose a right angle SMC cable on both ends?

A right angle SMC cable on both ends is useful when straight connectors would create excess bend stress or clearance problems. The PE3919-72 places 90 degree right angle connectors at both interfaces, which helps route cable through compact equipment layouts. Engineers often choose this design for dense panels, enclosed subsystems, and test fixtures with side or rear access limitations. It can improve cable management while preserving the required 50 Ohm SMC interface across the full assembly.

Is PE3919-72 suitable for general RF and electronics integration?

The PE3919-72 is suitable for general RF and electronics integration where SMC connectivity and flexible cable routing are required. Its RG316/U coax construction, 50 Ohm impedance, and DC to 3 GHz range support many common signal interconnect tasks. Designers use it between modules, instruments, and packaged electronics when connector clearance is restricted at one or both ports. The dual right angle format is especially helpful in compact housings that need organized cable paths and reduced protrusion.

What construction details make PE3919-72 appropriate for compact assemblies?

The PE3919-72 is built for compact assemblies because it combines flexible RG316/U coax with right angle SMC plug connectors. Its connectors use brass bodies, gold-plated beryllium copper contacts, and Teflon dielectric materials for reliable RF interconnection. These materials and the dual-angle format help engineers manage routing where straight connector exits would consume more space. The assembly is a practical choice for enclosures, bench setups, and subsystem layouts that need controlled 50 Ohm cable paths.