Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMC Plug Right Angle to SMC Plug Right Angle Cable 24 Inch Length Using RG400 Coax, RoHS

Product ID: PE34459LF-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$105.99
25-49$100.69
50-99$95.39
100-249$91.15
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 347
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG400/U
RF Cable TypeRG400
RF Cable Impedance50 Ohm
Length24 inches

Description

SMC Plug Right Angle to SMC Plug Right Angle Cable 24 Inch Length Using RG400 Coax, RoHS

The PE34459LF-24 is an in-series SMC plug right angle cable assembly designed for RG400/U coax, offering 50 Ohm impedance. It supports RF interconnects where both cable ends need right-angle routing in compact electronic assemblies and crowded equipment layouts. Brass connector bodies, crimp/solder attachment, and an FEP jacket support dependable mechanical termination and flexible cable routing.

Pasternack RF coax cable assembly is built with right angle SMC cable connection on one end and right angle SMC cable connection on the other. Our right angle SMC to right angle SMC cable assemblies have a plug gender on end 1 and plug on end 2. This SMC to SMC cable is a plug to plug coax assembly, PE34459LF-24, can also be known as a right angle SMC male to right angle SMC male cable assembly and will be shipped same-day as it is purchased.

SMC male to SMC male cable assembly PE34459LF-24 is built with RG400 which is a flexible coax type. The Pasternack flexible SMC cable assembly is manufactured with right angle SMC to right angle SMC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this SMC right angle plug to SMC right angle plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SMC right angle male to SMC right angle male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMC to SMC cable assembly for quick shipment worldwide. Variations of SMC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMC plug right angle to SMC plug right angle cable 24 inch length using RG400 coax, RoHS.

Frequently Asked Questions

What is the PE34459LF-24 RF cable assembly used for?

The PE34459LF-24 is an in-series SMC plug to SMC plug RF cable assembly used to connect matching 50 Ohm SMC interfaces. It uses RG400/U coax, right-angle connectors on both ends, brass connector bodies, and crimp/solder attachment methods for assembly. Engineers use this cable in RF and electronic system integration when routing space is limited around both connection points. Its dual right-angle layout helps reduce cable crowding and supports cleaner interconnect paths inside compact equipment enclosures.

When would I choose a cable with right-angle SMC connectors on both ends?

A cable like the PE34459LF-24 is chosen when both mating ports sit in tight spaces that limit straight connector clearance. It combines dual right-angle SMC plug connectors with 50 Ohm RG400/U coax to support compact in-series RF cable routing. This setup is useful in densely packed electronics, internal chassis wiring, and bench assemblies with closely spaced ports. Using right-angle ends can ease cable management and reduce strain where sharp turns would otherwise occur at the interface.

Is the PE34459LF-24 compatible with standard 50 Ohm SMC interfaces?

The PE34459LF-24 is designed for standard polarity 50 Ohm SMC interfaces, with an SMC plug connector on each end. Its connector specifications list SMC series, plug gender, standard polarity, and 50 Ohm impedance for both cable ends. Engineers use it where equipment already has compatible SMC jacks and requires a direct in-series cable connection. Confirming the mating interface, connector gender, and available clearance is still important before installation in compact assemblies.

Why would engineers select RG400/U coax for an SMC cable assembly?

The PE34459LF-24 uses RG400/U coax because it fits applications that require a 50 Ohm cable assembly with established RF interconnect compatibility. This cable assembly pairs RG400/U construction with SMC plug right-angle connectors, brass bodies, and an FEP jacket for flexible routing. Engineers often select this combination when standardizing cable types across prototypes, repairs, and installed electronic subsystems. It helps simplify part selection while supporting consistent interface matching in general RF and electronics integration work.