Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMC Plug to SMC Plug Cable 36 Inch Length Using RG58 Coax

Product ID: PE33641-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$86.69
25-49$82.36
50-99$78.02
100-249$74.55
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm
Length36 inches

Description

SMC Plug to SMC Plug Cable 36 Inch Length Using RG58 Coax

The PE33641-36 is an SMC plug to plug RF cable designed for RG58C/U coax, offering 50 Ohm impedance and straight in-series connectivity. It connects SMC interfaces in RF and electronic system integration where flexible coax routing supports bench setups and installed assemblies. Brass connector bodies, gold-plated contacts, PTFE dielectric, and PVC (NC) jacket materials support durable cable construction for repeated RF interconnect use.

Pasternack RF coax cable assembly is built with SMC cable connection on one end and SMC cable connection on the other. Our SMC to SMC cable assemblies have a plug gender on end 1 and plug on end 2. This SMC to SMC cable is a plug to plug coax assembly, PE33641-36, can also be known as a SMC male to SMC male cable assembly and will be shipped same-day as it is purchased.

SMC male to SMC male cable assembly PE33641-36 is built with RG58 which is a flexible coax type. The Pasternack flexible SMC cable assembly is manufactured with SMC to SMC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SMC plug to SMC plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SMC male to SMC male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMC to SMC cable assembly for quick shipment worldwide. Variations of SMC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMC plug to SMC plug cable 36 inch length using RG58 coax.

Frequently Asked Questions

What is the PE33641-36 RF cable assembly?

The PE33641-36 is an SMC plug to SMC plug RF cable assembly built with RG58C/U flexible coax for 50 Ohm in-series connections. It uses straight connectors on both ends, brass connector bodies, gold-plated contacts, PTFE dielectric, and a PVC (NC) jacket. Engineers use this cable to connect matching SMC interfaces in bench setups, prototypes, and installed electronic assemblies. Its straightforward plug-to-plug format makes it useful when a flexible coax jumper is needed between standard SMC ports.

When would I use an SMC plug to SMC plug cable like PE33641-36?

You would use the PE33641-36 when two devices or modules both require standard SMC plug-compatible cable connections in a 50 Ohm RF path. This assembly uses RG58C/U flexible coax and straight SMC plug connectors, which suit direct in-series routing between matching interfaces. Engineers often choose it for bench interconnects, prototype builds, and electronic systems that already use SMC connectors. It is especially useful when a flexible coax jumper helps simplify cable dressing inside racks, housings, or compact equipment layouts.

Is PE33641-36 suitable for general RF and electronics integration?

Yes, the PE33641-36 is suited for general RF and electronics integration where SMC interfaces and 50 Ohm cable assemblies are required. Its construction includes RG58C/U coax, straight plug connectors, brass bodies, gold-plated contacts, and PTFE dielectric for standard interconnect use. These attributes support common integration tasks such as linking modules, test devices, and subassemblies with matching SMC ports. Engineers selecting standard in-series cabling often use this assembly when flexibility and familiar RG58-based construction are important.

How does a plug-to-plug SMC cable help in prototype and bench setups?

A plug-to-plug SMC cable like PE33641-36 helps by creating a direct jumper between compatible SMC interfaces during setup, evaluation, and troubleshooting. The straight connector format and flexible RG58C/U coax make routing easier across benches, inside enclosures, or between adjacent instruments. This allows engineers to connect subsystems quickly without changing interface styles or adding extra adapter components. In prototype work, that simpler interconnect approach can reduce setup time and support repeatable cable replacement when designs change.