Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMC Plug Connector Crimp/Solder Attachment for RG178, RG196

Product ID: PE4074

Pricing

QuantityPrice
1-24$37.09
25-49$35.24
50-99$33.38
100-249$31.90
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 216
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Polarity Standard
Connector Series SMC
Connector Gender Plug
Impedance 50 Ohm
Body Style Straight
Attachment Method Crimp/Solder
Mount Method None
Minimum Frequency DC
Maximum Frequency 6 GHz
Interface Type 1 RG178
Interface Type 2 RG196

Description

SMC Plug Connector Crimp/Solder Attachment for RG178, RG196

PE4074 SMC plug coaxial connector has an interface type of RG178, RG196 and a 50 Ohm impedance. Pasternack SMC plug connector uses shield/contact crimp/solder as an attachment method. Our plug SMC coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

The Pasternack SMC plug coaxial connector has a PTFE dielectric type. The Pasternack SMC coaxial connector has a brass body with nickel plating. Our PE4074 SMC connector uses beryllium copper contact. This SMC plug coaxial RF connector is RoHS and REACH compliant.

This Pasternack plug SMC connector will ship the same day as purchased. Our SMC plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMC connector cable assemblies that will ship the same day as well.